Kinetix 5500 Servo Drive

2198-H003-ERS


Representative Rendering, Not The Actual Product

Kinetix 5500 Servo Drive, 0.6 kW @ 480V AC (three-phase), 0.3 kW @ 230V AC (three-phase), 0.2 kW @ 230V AC (single-phase)

Product Details

PRODUCT SELECTION
Bulletin NumberKinetix 5500 Servo Drive
Input Voltage230V Single Phase
Power Rating0.2 kW, 1.4 A Continuous, 3.5 A Peak
Safety OptionHardwired Safety
ACCESSORIES
Network MediaMale RJ45 to Male RJ45 Patchcord, Foil and Braided Shield, Teal PVC ,0.15 m

Supporting Documentation and Downloads