Kinetix 5500 Servo Drive

2198-H015-ERS2


Representative Rendering, Not The Actual Product

Kinetix 5500 Servo Drive, 3.2 kW @ 480V AC (three-phase), 1.5 kW @ 230V AC (three-phase), 1.0 kW @ 230V AC (single-phase)

Product Details

PRODUCT SELECTION
Bulletin NumberKinetix 5500 Servo Drive
Input Voltage230V Single Phase
Power Rating1 kW, 7.1 A Continuous, 17.7 A Peak
Safety OptionIntegrated Safety over Ethernet/IP
ACCESSORIES
Network MediaMale RJ45 to Male RJ45 Patchcord, Foil and Braided Shield, Teal PVC ,0.15 m

Supporting Documentation and Downloads