Kinetix 5500 Servo Drive

2198-H025-ERS2


Representative Rendering, Not The Actual Product

Kinetix 5500 Servo Drive, 5.1 kW @ 480V AC (three-phase), 2.4 kW @ 230V AC (three-phase)

Product Details

PRODUCT SELECTION
Bulletin NumberKinetix 5500 Servo Drive
Input Voltage230V Three Phase
Power Rating2.4 kW, 11.3 A Continuous, 28.3 A Peak
Safety OptionIntegrated Safety over Ethernet/IP
ACCESSORIES
Network MediaMale RJ45 to Male RJ45 Patchcord, Foil and Braided Shield, Teal PVC ,0.15 m

Supporting Documentation and Downloads