Kinetix 5500 Servo Drive, 5.1 kW @ 480V AC (three-phase), 2.4 kW @ 230V AC (three-phase)
| PRODUCT SELECTION | |
|---|---|
| Bulletin Number | Kinetix 5500 Servo Drive |
| Input Voltage | 230V Three Phase |
| Power Rating | 2.4 kW, 11.3 A Continuous, 28.3 A Peak |
| Safety Option | Hardwired Safety |
| ACCESSORIES | |
| Network Media | Male RJ45 to Male RJ45 Patchcord, Foil and Braided Shield, Teal PVC ,0.15 m |