PowerFlex 755 Packaged Drives – Frames 8-10

21G1ABE435AN0NNNNN-LD-L4-P3


Representative Rendering, Not The Actual Product

PowerFlex 755 Packaged Drive, Air Cooled, AC Input with Precharge, B: UL Type 1 / IP20, 600mm Deep MCC Style, 600 VAC, 3 PH, 460A, 500 HP Light Duty, Frame 8, Filtered, CM Jumper Removed, No DB, Blank (No HIM)

Product Details

BASE DRIVE INFORMATION
Product FamilyPowerFlex 755
Voltage Class600 VAC, 3 PH
System Duty CycleLight Duty
Current / Power Rating435 Amps
Input TypeAC Input with Precharge
Enclosure TypeB: UL Type 1 / IP20, 600mm Deep MCC Style
Frame SizeFrame 8
Filtering & CM Cap ConfigFiltered, CM Jumper Removed
HIMBlank (No HIM)
CABINET OPTIONS
Input ProtectionDrive Circuit Breaker (-P3)
Reactors5% Output Reactor (-L4)

Replacement Parts

Product TypeReplacement Power Structure(s) [Level 3]
Catalog Number20-750-C6-E510F500
DescriptionPowerFlex 755, Frame 8-10, Series B or C, Converter Module, 600V 510A, 690V 500A
Quantity1
Product TypeDrive Option(s)
Catalog Number20-750-ENC-1
DescriptionPF750 Incremental Encoder Module
Quantity1
Product TypeDrive Option(s)
Catalog Number20-750-DENC-1
DescriptionPF750 Dual Incremental Encoder Module
Quantity1
Product TypeDrive Option(s)
Catalog Number20-750-UFB-1
DescriptionPF750 Universal Feedback Module
Quantity1
Product TypeDrive Option(s)
Catalog Number20-750-CNETC
DescriptionPF750-Series ControlNet Coax
Quantity1
Product TypeDrive Option(s)
Catalog NumberSK-R1-SCRWTB-EIO
Description11-series I/O Card Terminal Block
Quantity1
Product TypeDrive Option(s)
Catalog Number20-750-DNET
DescriptionPowerFlex 750-Series DeviceNet Option Card
Quantity1
Product TypeDrive Option(s)
Catalog Number20-750-20COMM
DescriptionPowerFlex 750-Series 20-COMM-* Adapter Card
Quantity1
Product TypeDrive Option(s)
Catalog Number20-HIM-A6
DescriptionPowerFlex Architecture Class Enhanced HIM, NEMA 1
Quantity1
Product TypeDrive Option(s)
Catalog Number20-HIM-C6S
DescriptionPowerFlex Architecture Class Remote Enhanced HIM, IP66 (NEMA 4X/12) Indoor Use Only
Quantity1
Product TypeDrive Option(s)
Catalog Number20-750-POD1-F8
DescriptionPowerFlex 755, Frame 8-10, Control Pod
Quantity1
Product TypeDrive Option(s)
Catalog Number20-750-RPD1-F8
DescriptionPowerFlex 755, Frame 8-10, Control Pod Remote Mounting Cables
Quantity1
Product TypeDrive Option(s)
Catalog Number20-750-PH1-F8
DescriptionPowerFlex 755, Frame 8, 24VDC Wire Harness
Quantity1
Product TypeDrive Option(s)
Catalog Number20-750-FCBL1-F8
DescriptionPowerFlex 755, Frame 8, 0.6m, Fiber Optic Cable
Quantity1
Product TypeDrive Option(s)
Catalog Number20-750-HOOD1-F8
DescriptionPowerFlex 755, Frame 8-10, Cabinet Air Outlet Hood (Included with IP54/NEMA12 drives)
Quantity1
Product TypeDrive Option(s)
Catalog Number20-750-CART1-F8
DescriptionPowerFlex 755, Frame 8-10, Roll-out Cart
Quantity1
Product TypeDrive Option(s)
Catalog Number20-750-EMCCM1-F8
DescriptionPowerFlex 755, Frame 8-10, EMC Core, AC Output
Quantity1
Product TypeDrive Option(s)
Catalog Number20-750-BUS1A-F8
DescriptionPowerFlex 755, Frame 8, DC Bus Bar Access Kit
Quantity1
Product TypeDrive Option(s)
Catalog Number20-750-LBKT1
DescriptionPowerFlex 755, Frame 8-10, Drive Bus L-Brackets (2 per phase per cabinet included with drive)
Quantity1
Product TypeLevel 1 Spare Part(s) - Recommended Maintenance and Spare Parts
Catalog Number20-750-FLTR1-F8
DescriptionPowerFlex 755, Frame 8-10, Inlet Air Washable Filter, IP20/NEMA 1 Cabinet
Quantity1
Product TypeLevel 1 Spare Part(s) - Recommended Maintenance and Spare Parts
Catalog NumberSK-R1-FAN1-F8
DescriptionPowerFlex 755, Frame 8-10, Heatsink Blower
Quantity1
Product TypeLevel 1 Spare Part(s) - Recommended Maintenance and Spare Parts
Catalog NumberSK-R1-FAN2-F8
DescriptionPowerFlex 755, Frame 8-10, Internal Stirring Fan Tray
Quantity1
Product TypeLevel 1 Spare Part(s) - Recommended Maintenance and Spare Parts
Catalog Number20-750-CFANKIT-F8
DescriptionPowerFlex 755, Frame 8-10, Converter Gate Board Stirring Fan
Quantity1
Product TypeLevel 1 Spare Part(s) - Recommended Maintenance and Spare Parts
Catalog NumberSK-R1-FUSE1-EF-F8
DescriptionPowerFlex 755, Frame 8-10, 600/690V, AC Line Fuses
Quantity3
Product TypeLevel 1 Spare Part(s) - Recommended Maintenance and Spare Parts
Catalog NumberSK-R1-FUSE2-EF-F8
DescriptionPowerFlex 755, Frame 8-10, 600/690V, Control Transformer Fuses, 20-750-C5-E.. and lower.
Quantity1
Product TypeLevel 1 Spare Part(s) - Recommended Maintenance and Spare Parts
Catalog NumberSK-R1-FUSE4-EF-F8
DescriptionPowerFlex 755, Frame 8-10, 600/690V, Control Transformer Fuses, 20-750-C6-E.. and higher.
Quantity1
Product TypeLevel 1 Spare Part(s) - Recommended Maintenance and Spare Parts
Catalog NumberSK-R1-OXFMRFUSES
DescriptionPowerFlex 755, Frame 8-9, Power Option Bay Control Transformer Fuses
Quantity1
Product TypeLevel 1 Spare Part(s) - Recommended Maintenance and Spare Parts
Catalog NumberSK-R9-FAN2-F23
DescriptionPowerFlex 755, Frame 8-10, Main Control Board Cooling Fan (top of control pod)
Quantity1
Product TypeLevel 2 Spare Part(s) - Circuit Boards and Sub-Assemblies
Catalog NumberSK-R1-XFMR1-F8
DescriptionPowerFlex 755, Frame 8-10, Converter Control Transformer
Quantity1
Product TypeLevel 2 Spare Part(s) - Circuit Boards and Sub-Assemblies
Catalog NumberSK-R1-CNVIFB1-F8
DescriptionPowerFlex 755, Frame 8-10, Converter Current Sensor
Quantity3
Product TypeLevel 2 Spare Part(s) - Circuit Boards and Sub-Assemblies
Catalog NumberSK-R1-FTR1-F8
DescriptionPowerFlex 755, Frame 8-10, Control Pod, Fiber Optic Transceiver
Quantity4
Product TypeLevel 2 Spare Part(s) - Circuit Boards and Sub-Assemblies
Catalog NumberSK-R1-FIB1-F8
DescriptionPowerFlex 755, Frame 8-10, Control Pod, Fiber Interface Board
Quantity1
Product TypeLevel 2 Spare Part(s) - Circuit Boards and Sub-Assemblies
Catalog NumberSK-R1-INVIFB1-F8
DescriptionPowerFlex 755, Frame 8-10, Inverter Current Sensors
Quantity3
Product TypeLevel 2 Spare Part(s) - Circuit Boards and Sub-Assemblies
Catalog NumberSK-R1-MCB1-F8
DescriptionPowerFlex 755, Frame 8-10, Control Pod Main Control Board
Quantity1
Product TypeLevel 2 Spare Part(s) - Circuit Boards and Sub-Assemblies
Catalog NumberSK-R1-RD1-F8
DescriptionPowerFlex 755, Frame 8-10, 400/480V, Discharge Resistors
Quantity1
Product TypeLevel 2 Spare Part(s) - Circuit Boards and Sub-Assemblies
Catalog NumberSK-R1-PC1-F8
DescriptionPowerFlex 755, Frame 8-10, Inverter Power Control Board
Quantity1
Product TypeLevel 2 Spare Part(s) - Circuit Boards and Sub-Assemblies
Catalog NumberSK-R1-PINT1-F8
DescriptionPowerFlex 755, Frame 8-10, SERIES A, Power Layer Interface Board
Quantity1
Product TypeLevel 2 Spare Part(s) - Circuit Boards and Sub-Assemblies
Catalog Number20-750-FAN3-F8
DescriptionPowerFlex 755, Frame 8-10, IP20/NEMA 1, Door Fan & Finger Guard
Quantity1
Product TypeLevel 2 Spare Part(s) - Circuit Boards and Sub-Assemblies
Catalog NumberSK-R1-BP1
DescriptionPowerFlex 755, Frame 8-10, Control Pod Backplane Board
Quantity1
Product TypeLevel 2 Spare Part(s) - Circuit Boards and Sub-Assemblies
Catalog NumberSK-R1-CGDB4-EF-F8
DescriptionPowerFlex 755, Frame 8-10, Series B or C, 600/690V, Converter Gate Board
Quantity1
Product TypeLevel 2 Spare Part(s) - Circuit Boards and Sub-Assemblies
Catalog NumberSK-R1-CPIB1-F8
DescriptionPowerFlex 755, Frame 8-10, 600/690V, Control Power Isolator Board
Quantity1
Product TypeLevel 2 Spare Part(s) - Circuit Boards and Sub-Assemblies
Catalog NumberSK-R1-CR1
DescriptionPowerFlex 755, Frame 8-10, Control Pod HIM Bezel
Quantity1
Product TypeLevel 2 Spare Part(s) - Circuit Boards and Sub-Assemblies
Catalog NumberSK-R1-EMCCAP1-F8
DescriptionPowerFlex 755, Frame 8-10, EMC Capacitors Assy (red board)
Quantity1
Product TypeLevel 2 Spare Part(s) - Circuit Boards and Sub-Assemblies
Catalog NumberSK-R1-EMCFLT2-F8
DescriptionPowerFlex 755, Frame 8-10, EMC Filter Board
Quantity1
Product TypeLevel 2 Spare Part(s) - Circuit Boards and Sub-Assemblies
Catalog NumberSK-R1-MOV1-EF-F8
DescriptionPowerFlex 755, Frame 8-10, 400/480, Converter Surge Suppressor (MOV)
Quantity1
Product TypeLevel 2 Spare Part(s) - Circuit Boards and Sub-Assemblies
Catalog NumberSK-R1-PINT2-F8
DescriptionPowerFlex 755, Frame 8-10, SERIES B, Power Layer Interface Board
Quantity1
Product TypeLevel 2 Spare Part(s) - Circuit Boards and Sub-Assemblies
Catalog NumberSK-R1-PWRS1-EF-F8
DescriptionPowerFlex 755, Frame 8-10, 600/690V, Power Supply Board
Quantity1
Product TypeLevel 2 Spare Part(s) - Circuit Boards and Sub-Assemblies
Catalog NumberSK-R1-RB1-EF-F8
DescriptionPowerFlex 755, Frame 8-10, 600/690V, Capacitor Balance Resistors
Quantity1
Product TypeLevel 2 Spare Part(s) - Circuit Boards and Sub-Assemblies
Catalog NumberSK-R1-RD2-F8
DescriptionPowerFlex 755, Frame 8-10, 600/690V, Discharge Resistors
Quantity1
Product TypeLevel 2 Spare Part(s) - Circuit Boards and Sub-Assemblies
Catalog NumberSK-R1-SCR1-EF-F8
DescriptionPowerFlex 755, Frame 8-10, 600/690V, Converter SCR Assembly
Quantity1
Product TypeLevel 2 Spare Part(s) - Circuit Boards and Sub-Assemblies
Catalog NumberSK-R1-TB-PF755
DescriptionPowerFlex 755, Frame 8-10, Main Control Board Terminal Block
Quantity1
Product TypeMiscellaneous Hardware and Cables
Catalog NumberSK-R1-CNVH1-F8
DescriptionPowerFlex 755, Frame 8-10, Converter Wire Harness Kit
Quantity1
Product TypeMiscellaneous Hardware and Cables
Catalog NumberSK-R1-CCVR1-F8
DescriptionPowerFlex 755, Frame 8-10, Converter Cover, Left Side with Guards
Quantity1
Product TypeMiscellaneous Hardware and Cables
Catalog NumberSK-R1-CCVR2-F8
DescriptionPowerFlex 755, Frame 8-10, Converter Cover, Right Side, No Pod
Quantity1
Product TypeMiscellaneous Hardware and Cables
Catalog NumberSK-R1-CVRP1-F8
DescriptionPowerFlex 755, Frame 8-10, Control Pod Cover
Quantity1
Product TypeMiscellaneous Hardware and Cables
Catalog NumberSK-R1-INVH1-F8
DescriptionPowerFlex 755, Frame 8-10, Inverter Wire harness Kit
Quantity1
Product TypeMiscellaneous Hardware and Cables
Catalog Number20-750-G1-F8
DescriptionPowerFlex 755, Frame 8-10, Gasket Kit, IP20/NEMA 1 Cabinet
Quantity1
Product TypeMiscellaneous Hardware and Cables
Catalog NumberSK-R1-FANH1-F8
DescriptionPowerFlex 755, Frame 8-10, IP20/NEMA1, Door Fan Harness
Quantity1
Product TypeMiscellaneous Hardware and Cables
Catalog NumberSK-R1-ICBL1-F8
DescriptionPowerFlex 755, Frame 8-10, Inverter Ribbon cable
Quantity1
Product TypeMiscellaneous Hardware and Cables
Catalog NumberSK-R1-IFCVR1-F8
DescriptionPowerFlex 755, Frame 8-10, Inverter Front Cover
Quantity1
Product TypeMiscellaneous Hardware and Cables
Catalog NumberSK-R1-IFCVR2-F8
DescriptionPowerFlex 755, Frame 8-10, Blower Inlet Bottom Cover
Quantity1
Product TypeMiscellaneous Hardware and Cables
Catalog NumberSK-R1-CPLT1-F8
DescriptionPowerFlex 755, Frame 8-10, 600mm Deep, Drive Cabinet Conduit Plates
Quantity1
Product TypeMiscellaneous Hardware and Cables
Catalog NumberSK-R1-OCPLT1-F8
DescriptionPowerFlex 755, Frame 8 & 9, 600mm Deep, Power Option Cabinet Conduit Plates
Quantity1
Product TypeMiscellaneous Hardware and Cables
Catalog NumberSK-R1-OCTLH1-F8
DescriptionPowerFlex 755, Frame 8, Power Option Bay Control Harness
Quantity1
Product TypeMiscellaneous Hardware and Cables
Catalog NumberSK-R1-OCVR1-F8
DescriptionPowerFlex 755, Frame 8, Power Option Bay Guard
Quantity1
Product TypeMiscellaneous Hardware and Cables
Catalog NumberSK-R1-OTH1-F8
DescriptionPowerFlex 755, Frame 8 & 9, Thermostat
Quantity1
Product TypeMiscellaneous Hardware and Cables
Catalog NumberSK-R1-OFANH1-F8
DescriptionPowerFlex 755, Frame 8, IP20/NEMA1, Power Option Bay Door Fan Wire Harness
Quantity1
Product TypeMiscellaneous Hardware and Cables
Catalog Number1494F-M2
DescriptionPowerFlex 755, Frame 8, SERIES C, Power Option Bay Breaker Flange Operator
Quantity1
Product TypeMiscellaneous Hardware and Cables
Catalog Number20-750-GRILL1-F8
DescriptionPowerFlex 755, Frame 8-10, IP20/NEMA 1, Cabinet Roof Debris Screen
Quantity1
Product TypeMiscellaneous Hardware and Cables
Catalog NumberSK-R1-CPIH1-F8
DescriptionPowerFlex 755, Frame 8-10, 600/690V, Control Power Isolator 24V Wire Harness
Quantity1
Product TypeMiscellaneous Hardware and Cables
Catalog NumberSK-R1-G2-F8
DescriptionPowerFlex 755, IP54/NEMA12, Frame 8 & 9, Option Bay Door Gasket
Quantity1
Product TypeMiscellaneous Hardware and Cables
Catalog NumberSK-R1-OCONTH1-F8
DescriptionPowerFlex 755, SERIES B, Frame 8, Option Bay Contactor Wire Harness
Quantity1
Product TypeMiscellaneous Hardware and Cables
Catalog NumberSK-R1-OCONTH1-F8C
DescriptionPowerFlex 755, SERIES C, Frame 8, Option Bay Contactor Wire Harness
Quantity1
Product TypeMiscellaneous Hardware and Cables
Catalog NumberSK-R1-OFANH12-F8
DescriptionPowerFlex 755, Frame 8, IP54/NEMA12, Power Option Bay Door Exhaust Blower Wire Harness
Quantity1
Product TypeMiscellaneous Hardware and Cables
Catalog NumberSK-R1-OFANXFMR
DescriptionPowerFlex 755, Frame 8-9, Power Option Bay Control Transformer
Quantity1
Product TypeMiscellaneous Hardware and Cables
Catalog NumberSK-R1-OXFMRH1-F8
DescriptionPowerFlex 755, IP20/NEMA1, SERIES B, Frame 8, Option Bay Control Transformer Wire Harness
Quantity1
Product TypeMiscellaneous Hardware and Cables
Catalog NumberSK-R1-OXFMRH1-F8C
DescriptionPowerFlex 755, IP20/NEMA1, SERIES C, Frame 8, Option Bay Control Transformer Wire Harness
Quantity1
Product TypeMiscellaneous Hardware and Cables
Catalog NumberSK-R1-OXFMRH1-F8C
DescriptionPowerFlex 755, IP54/NEMA12, SERIES C, Frame 8, Option Bay Control Transformer Wire Harness
Quantity1
Product TypeMiscellaneous Hardware and Cables
Catalog NumberSK-R1-OXFMRH2-F8
DescriptionPowerFlex 755, IP54/NEMA12, SERIES B, Frame 8, Option Bay Control Transformer Wire Harness
Quantity1

Supporting Documentation and Downloads