21G1APD545AN0NNNNN-ND-L2-P3-P14-P22-X1
PowerFlex 755 Packaged Drive, Air Cooled, AC Input with Precharge, P: UL Type 1 / IP20 with CENTERLINE 2500 MCC Bus, Color is RAL7032 (pebble gray), 480 VAC, 3 PH, 545A, 450 HP Normal Duty, Frame 8, Filtered, CM Jumper Removed, No DB, Blank (No HIM)
BASE DRIVE INFORMATION | |
---|---|
Product Family | PowerFlex 755 |
Voltage Class | 480 VAC, 3 PH |
System Duty Cycle | Normal Duty |
Current / Power Rating | 545 Amps |
Input Type | AC Input with Precharge |
Enclosure Type | P: UL Type 1 / IP20 with CENTERLINE 2500 MCC Bus, Color is RAL7032 (pebble gray) |
Frame Size | Frame 8 |
Filtering & CM Cap Config | Filtered, CM Jumper Removed |
HIM | Blank (No HIM) |
CABINET OPTIONS | |
Input Protection | Drive Circuit Breaker (-P3) |
Reactors | 3% Output Reactor (-L2) |
MCC Bus Capacity | 2000 Amp MCC Bus (-P22) |
Control Power Option | Control Power Option (-X1) |
Wiring Bay | Wiring Only Bay (-P14) |
Product Type | Replacement Power Structure(s) [Level 3] |
---|---|
Catalog Number | 20-750-C1-C770D740 |
Description | PowerFlex 755, Frame 8-10, Series A, Converter Module, 400V 770A, 480V 740A |
Quantity | 1 |
Product Type | Replacement Power Structure(s) [Level 3] |
---|---|
Catalog Number | 20-750-C6-C770D740 |
Description | PowerFlex 755, Frame 8-10, Series B or C, Converter Module, 400V 770A, 480V 740A |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | 20-750-ENC-1 |
Description | PF750 Incremental Encoder Module |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | 20-750-DENC-1 |
Description | PF750 Dual Incremental Encoder Module |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | 20-750-UFB-1 |
Description | PF750 Universal Feedback Module |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | 20-750-CNETC |
Description | PF750-Series ControlNet Coax |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | SK-R1-SCRWTB-EIO |
Description | 11-series I/O Card Terminal Block |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | 20-750-DNET |
Description | PowerFlex 750-Series DeviceNet Option Card |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | 20-750-20COMM |
Description | PowerFlex 750-Series 20-COMM-* Adapter Card |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | 20-HIM-A6 |
Description | PowerFlex Architecture Class Enhanced HIM, NEMA 1 |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | 20-HIM-C6S |
Description | PowerFlex Architecture Class Remote Enhanced HIM, IP66 (NEMA 4X/12) Indoor Use Only |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | 20-750-POD1-F8 |
Description | PowerFlex 755, Frame 8-10, Control Pod |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | 20-750-RPD1-F8 |
Description | PowerFlex 755, Frame 8-10, Control Pod Remote Mounting Cables |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | 20-750-PH1-F8 |
Description | PowerFlex 755, Frame 8, 24VDC Wire Harness |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | 20-750-FCBL1-F8 |
Description | PowerFlex 755, Frame 8, 0.6m, Fiber Optic Cable |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | 20-750-HOOD1-F8 |
Description | PowerFlex 755, Frame 8-10, Cabinet Air Outlet Hood (Included with IP54/NEMA12 drives) |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | 20-750-CART1-F8 |
Description | PowerFlex 755, Frame 8-10, Roll-out Cart |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | 20-750-EMCCM1-F8 |
Description | PowerFlex 755, Frame 8-10, EMC Core, AC Output |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | 20-750-BUS1A-F8 |
Description | PowerFlex 755, Frame 8, DC Bus Bar Access Kit |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | 20-750-LBKT1 |
Description | PowerFlex 755, Frame 8-10, Drive Bus L-Brackets (2 per phase per cabinet included with drive) |
Quantity | 1 |
Product Type | Level 1 Spare Part(s) - Recommended Maintenance and Spare Parts |
---|---|
Catalog Number | SK-R1-FUSE1-CD-F8 |
Description | PowerFlex 755, Frame 8-10, 400/480V, AC Line Fuses |
Quantity | 3 |
Product Type | Level 1 Spare Part(s) - Recommended Maintenance and Spare Parts |
---|---|
Catalog Number | SK-R1-FUSE2-CD-F8 |
Description | PowerFlex 755, Frame 8-10, 400/480V, Control Transformer Fuses, 20-750-C5-C and lower. |
Quantity | 1 |
Product Type | Level 1 Spare Part(s) - Recommended Maintenance and Spare Parts |
---|---|
Catalog Number | 20-750-FLTR1-F8 |
Description | PowerFlex 755, Frame 8-10, Inlet Air Washable Filter, IP20/NEMA 1 Cabinet |
Quantity | 1 |
Product Type | Level 1 Spare Part(s) - Recommended Maintenance and Spare Parts |
---|---|
Catalog Number | SK-R1-FAN1-F8 |
Description | PowerFlex 755, Frame 8-10, Heatsink Blower |
Quantity | 1 |
Product Type | Level 1 Spare Part(s) - Recommended Maintenance and Spare Parts |
---|---|
Catalog Number | SK-R1-FAN2-F8 |
Description | PowerFlex 755, Frame 8-10, Internal Stirring Fan Tray |
Quantity | 1 |
Product Type | Level 1 Spare Part(s) - Recommended Maintenance and Spare Parts |
---|---|
Catalog Number | 20-750-CFANKIT-F8 |
Description | PowerFlex 755, Frame 8-10, Converter Gate Board Stirring Fan |
Quantity | 1 |
Product Type | Level 1 Spare Part(s) - Recommended Maintenance and Spare Parts |
---|---|
Catalog Number | SK-R1-FUSE4-CD-F8 |
Description | PowerFlex 755, Frame 8-10, 400/480V, Control Transformer Fuses, 20-750-C6-C and higher. |
Quantity | 1 |
Product Type | Level 1 Spare Part(s) - Recommended Maintenance and Spare Parts |
---|---|
Catalog Number | SK-R1-OXFMRFUSES |
Description | PowerFlex 755, Frame 8-9, Power Option Bay Control Transformer Fuses |
Quantity | 1 |
Product Type | Level 1 Spare Part(s) - Recommended Maintenance and Spare Parts |
---|---|
Catalog Number | SK-R9-FAN2-F23 |
Description | PowerFlex 755, Frame 8-10, Main Control Board Cooling Fan (top of control pod) |
Quantity | 1 |
Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
---|---|
Catalog Number | SK-R1-SCR1-CD-F8 |
Description | PowerFlex 755, Frame 8-10, 400/480V, Converter SCR Assembly |
Quantity | 1 |
Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
---|---|
Catalog Number | SK-R1-XFMR1-F8 |
Description | PowerFlex 755, Frame 8-10, Converter Control Transformer |
Quantity | 1 |
Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
---|---|
Catalog Number | SK-R1-CNVIFB1-F8 |
Description | PowerFlex 755, Frame 8-10, Converter Current Sensor |
Quantity | 3 |
Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
---|---|
Catalog Number | SK-R1-FTR1-F8 |
Description | PowerFlex 755, Frame 8-10, Control Pod, Fiber Optic Transceiver |
Quantity | 4 |
Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
---|---|
Catalog Number | SK-R1-CGDB1-CD-F8 |
Description | PowerFlex 755, Frame 8, Series A, 400/480V, Converter Gate Board |
Quantity | 1 |
Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
---|---|
Catalog Number | SK-R1-FIB1-F8 |
Description | PowerFlex 755, Frame 8-10, Control Pod, Fiber Interface Board |
Quantity | 1 |
Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
---|---|
Catalog Number | SK-R1-INVIFB1-F8 |
Description | PowerFlex 755, Frame 8-10, Inverter Current Sensors |
Quantity | 3 |
Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
---|---|
Catalog Number | SK-R1-MCB1-F8 |
Description | PowerFlex 755, Frame 8-10, Control Pod Main Control Board |
Quantity | 1 |
Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
---|---|
Catalog Number | SK-R1-MOV1-CD-F8 |
Description | PowerFlex 755, Frame 8-10, 400/480, Converter Surge Suppressor (MOV) |
Quantity | 1 |
Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
---|---|
Catalog Number | SK-R1-RB1-CD-F8 |
Description | PowerFlex 755, Frame 8-10, 400/480V, Capacitor Balance Resistors |
Quantity | 1 |
Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
---|---|
Catalog Number | SK-R1-RD1-F8 |
Description | PowerFlex 755, Frame 8-10, 400/480V, Discharge Resistors |
Quantity | 1 |
Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
---|---|
Catalog Number | SK-R1-PWRS1-CD-F8 |
Description | PowerFlex 755, Frame 8-10, 400/480V, Power Supply Board |
Quantity | 1 |
Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
---|---|
Catalog Number | SK-R1-PC1-F8 |
Description | PowerFlex 755, Frame 8-10, Inverter Power Control Board |
Quantity | 1 |
Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
---|---|
Catalog Number | SK-R1-PINT1-F8 |
Description | PowerFlex 755, Frame 8-10, SERIES A, Power Layer Interface Board |
Quantity | 1 |
Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
---|---|
Catalog Number | 20-750-FAN3-F8 |
Description | PowerFlex 755, Frame 8-10, IP20/NEMA 1, Door Fan & Finger Guard |
Quantity | 1 |
Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
---|---|
Catalog Number | SK-R1-BP1 |
Description | PowerFlex 755, Frame 8-10, Control Pod Backplane Board |
Quantity | 1 |
Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
---|---|
Catalog Number | SK-R1-CGDB4-CD-F8 |
Description | PowerFlex 755, Frame 8-10, Series B or C, 400/480V, Converter Gate Board |
Quantity | 1 |
Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
---|---|
Catalog Number | SK-R1-CR1 |
Description | PowerFlex 755, Frame 8-10, Control Pod HIM Bezel |
Quantity | 1 |
Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
---|---|
Catalog Number | SK-R1-EMCCAP1-F8 |
Description | PowerFlex 755, Frame 8-10, EMC Capacitors Assy (red board) |
Quantity | 1 |
Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
---|---|
Catalog Number | SK-R1-EMCFLT2-F8 |
Description | PowerFlex 755, Frame 8-10, EMC Filter Board |
Quantity | 1 |
Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
---|---|
Catalog Number | SK-R1-PINT2-F8 |
Description | PowerFlex 755, Frame 8-10, SERIES B, Power Layer Interface Board |
Quantity | 1 |
Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
---|---|
Catalog Number | SK-R1-TB-PF755 |
Description | PowerFlex 755, Frame 8-10, Main Control Board Terminal Block |
Quantity | 1 |
Product Type | Miscellaneous Hardware and Cables |
---|---|
Catalog Number | SK-R1-CNVH1-F8 |
Description | PowerFlex 755, Frame 8-10, Converter Wire Harness Kit |
Quantity | 1 |
Product Type | Miscellaneous Hardware and Cables |
---|---|
Catalog Number | SK-R1-CCVR1-F8 |
Description | PowerFlex 755, Frame 8-10, Converter Cover, Left Side with Guards |
Quantity | 1 |
Product Type | Miscellaneous Hardware and Cables |
---|---|
Catalog Number | SK-R1-CCVR2-F8 |
Description | PowerFlex 755, Frame 8-10, Converter Cover, Right Side, No Pod |
Quantity | 1 |
Product Type | Miscellaneous Hardware and Cables |
---|---|
Catalog Number | SK-R1-CVRP1-F8 |
Description | PowerFlex 755, Frame 8-10, Control Pod Cover |
Quantity | 1 |
Product Type | Miscellaneous Hardware and Cables |
---|---|
Catalog Number | SK-R1-INVH1-F8 |
Description | PowerFlex 755, Frame 8-10, Inverter Wire harness Kit |
Quantity | 1 |
Product Type | Miscellaneous Hardware and Cables |
---|---|
Catalog Number | SK-R1-FANH1-F8 |
Description | PowerFlex 755, Frame 8-10, IP20/NEMA1, Door Fan Harness |
Quantity | 1 |
Product Type | Miscellaneous Hardware and Cables |
---|---|
Catalog Number | SK-R1-ICBL1-F8 |
Description | PowerFlex 755, Frame 8-10, Inverter Ribbon cable |
Quantity | 1 |
Product Type | Miscellaneous Hardware and Cables |
---|---|
Catalog Number | SK-R1-IFCVR1-F8 |
Description | PowerFlex 755, Frame 8-10, Inverter Front Cover |
Quantity | 1 |
Product Type | Miscellaneous Hardware and Cables |
---|---|
Catalog Number | SK-R1-IFCVR2-F8 |
Description | PowerFlex 755, Frame 8-10, Blower Inlet Bottom Cover |
Quantity | 1 |
Product Type | Miscellaneous Hardware and Cables |
---|---|
Catalog Number | SK-R1-CPLT2-F8 |
Description | PowerFlex 755, Frame 8-10, 800mm Deep, Drive Cabinet Conduit Plates |
Quantity | 1 |
Product Type | Miscellaneous Hardware and Cables |
---|---|
Catalog Number | SK-R1-OCPLT2-F8 |
Description | PowerFlex 755, Frame 8 & 9, 800mm Deep, Power Option Cabinet Conduit Plates |
Quantity | 1 |
Product Type | Miscellaneous Hardware and Cables |
---|---|
Catalog Number | SK-R1-OCTLH1-F8 |
Description | PowerFlex 755, Frame 8, Power Option Bay Control Harness |
Quantity | 1 |
Product Type | Miscellaneous Hardware and Cables |
---|---|
Catalog Number | SK-R1-OCVR1-F8 |
Description | PowerFlex 755, Frame 8, Power Option Bay Guard |
Quantity | 1 |
Product Type | Miscellaneous Hardware and Cables |
---|---|
Catalog Number | SK-R1-OTH1-F8 |
Description | PowerFlex 755, Frame 8 & 9, Thermostat |
Quantity | 1 |
Product Type | Miscellaneous Hardware and Cables |
---|---|
Catalog Number | SK-R1-OFANH1-F8 |
Description | PowerFlex 755, Frame 8, IP20/NEMA1, Power Option Bay Door Fan Wire Harness |
Quantity | 1 |
Product Type | Miscellaneous Hardware and Cables |
---|---|
Catalog Number | 1494F-M2 |
Description | PowerFlex 755, Frame 8, SERIES C, Power Option Bay Breaker Flange Operator |
Quantity | 1 |
Product Type | Miscellaneous Hardware and Cables |
---|---|
Catalog Number | 20-750-GRILL1-F8 |
Description | PowerFlex 755, Frame 8-10, IP20/NEMA 1, Cabinet Roof Debris Screen |
Quantity | 1 |
Product Type | Miscellaneous Hardware and Cables |
---|---|
Catalog Number | SK-R1-G2-F8 |
Description | PowerFlex 755, IP54/NEMA12, Frame 8 & 9, Option Bay Door Gasket |
Quantity | 1 |
Product Type | Miscellaneous Hardware and Cables |
---|---|
Catalog Number | SK-R1-OCONTH1-F8 |
Description | PowerFlex 755, SERIES B, Frame 8, Option Bay Contactor Wire Harness |
Quantity | 1 |
Product Type | Miscellaneous Hardware and Cables |
---|---|
Catalog Number | SK-R1-OCONTH1-F8C |
Description | PowerFlex 755, SERIES C, Frame 8, Option Bay Contactor Wire Harness |
Quantity | 1 |
Product Type | Miscellaneous Hardware and Cables |
---|---|
Catalog Number | SK-R1-OFANH12-F8 |
Description | PowerFlex 755, Frame 8, IP54/NEMA12, Power Option Bay Door Exhaust Blower Wire Harness |
Quantity | 1 |
Product Type | Miscellaneous Hardware and Cables |
---|---|
Catalog Number | SK-R1-OFANXFMR |
Description | PowerFlex 755, Frame 8-9, Power Option Bay Control Transformer |
Quantity | 1 |
Product Type | Miscellaneous Hardware and Cables |
---|---|
Catalog Number | SK-R1-OXFMRH1-F8 |
Description | PowerFlex 755, IP20/NEMA1, SERIES B, Frame 8, Option Bay Control Transformer Wire Harness |
Quantity | 1 |
Product Type | Miscellaneous Hardware and Cables |
---|---|
Catalog Number | SK-R1-OXFMRH1-F8C |
Description | PowerFlex 755, IP20/NEMA1, SERIES C, Frame 8, Option Bay Control Transformer Wire Harness |
Quantity | 1 |
Product Type | Miscellaneous Hardware and Cables |
---|---|
Catalog Number | SK-R1-OXFMRH1-F8C |
Description | PowerFlex 755, IP54/NEMA12, SERIES C, Frame 8, Option Bay Control Transformer Wire Harness |
Quantity | 1 |
Product Type | Miscellaneous Hardware and Cables |
---|---|
Catalog Number | SK-R1-OXFMRH2-F8 |
Description | PowerFlex 755, IP54/NEMA12, SERIES B, Frame 8, Option Bay Control Transformer Wire Harness |
Quantity | 1 |