Short Circuit Current Ratings for 22A-A2P3N104
Operational Rating Dual Element Time Delay Fuses Non-Time Delay Fuses Circuit Breakers Rating Reference File Ref: UL File Ref: CSA Comments
SCCR [kA] Max Fuse Size [A] Fuse Class SCCR [kA] Max Fuse Size [A] Fuse Class CB Type Catalog Number SCCR [kA] SCCR [kA] SCCR [kA] SCCR [kA] SCCR [kA]
600V 600V 240V 480V 480Y/277V 600V 600Y/347V
0.5 HP 200 10 CC, T, J — — — UL 508 Manual Motor Controller 140M-C2E-B63
— — — — — — UL 508 Type E Comb. Motor Controller 140M-C2E-B63
— — — — — —