PowerFlex 40 AC Drive, 200...240V AC, 1PH, 12 Amps, 2.2 kW, 3 HP,Frame Size C, Panel Mount - IP20, NEMA/UL Type Open, LED Display, Digital Keypad, No CE Compliant Filter, RS485
| BASE DRIVE INFORMATION | |
|---|---|
| Input Voltage | 200...240V AC, 1PH |
| Output Current | 12 Amps |
| Enclosure Style | Panel Mount - IP20, NEMA/UL Type Open |
| Frame Size | Frame Size C |
| INSTALLED OPTIONS | |
| Human Interface Module (Type) | LED Display, Digital Keypad |
| EMC Filtering Options | No CE Compliant Filter |
| Internal Communication Module | RS485 |