PowerFlex 40 (IP20, "N" Type only)

22B-A2P3N114


Representative Rendering, Not The Actual Product

PowerFlex 40 AC Drive, 200...240V AC, 1PH, 2.3 Amps, 0.37 kW, 0.5 HP,Frame Size B, Panel Mount - IP20, NEMA/UL Type Open, LED Display, Digital Keypad, With Internal CE Compliant Filter, RS485

Product Details

BASE DRIVE INFORMATION
Input Voltage200...240V AC, 1PH
Output Current2.3 Amps
Enclosure StylePanel Mount - IP20, NEMA/UL Type Open
Frame SizeFrame Size B
INSTALLED OPTIONS
Human Interface Module (Type)LED Display, Digital Keypad
EMC Filtering OptionsWith Internal CE Compliant Filter
Internal Communication ModuleRS485

Supporting Documentation and Downloads