PowerFlex 40 AC Drive, 200...240V AC, 1PH, 8 Amps, 1.5 kW, 2 HP,Frame Size B, Replacement Plate Drive - IP20, NEMA/UL Type Open, LED Display, Digital Keypad, No CE Compliant Filter, RS485
| BASE DRIVE INFORMATION | |
|---|---|
| Input Voltage | 200...240V AC, 1PH |
| Output Current | 8 Amps |
| Enclosure Style | Replacement Plate Drive - IP20, NEMA/UL Type Open |
| Frame Size | Frame Size B |
| INSTALLED OPTIONS | |
| Human Interface Module (Type) | LED Display, Digital Keypad |
| EMC Filtering Options | No CE Compliant Filter |
| Internal Communication Module | RS485 |