PowerFlex 40 (IP66, NEMA 4X and Plate Flange)

22B-D6P0C104


Representative Rendering, Not The Actual Product

PowerFlex 40 AC Drive, 380...480V AC, 3PH, 6 Amps, 2.2 kW, 3 HP,Frame Size B, IP66, NEMA/UL Type 4X, LED Display, Digital Keypad, No CE Compliant Filter, RS485

Product Details

BASE DRIVE INFORMATION
Input Voltage380...480V AC, 3PH
Output Current6 Amps
Enclosure StyleIP66, NEMA/UL Type 4X
Frame SizeFrame Size B
INSTALLED OPTIONS
Human Interface Module (Type)LED Display, Digital Keypad
EMC Filtering OptionsNo CE Compliant Filter
Internal Communication ModuleRS485

Supporting Documentation and Downloads