PowerFlex 400, Fan & Pump, Stand Alone Drive

22C-D260A103

PowerFlex 400, Fan & Pump Drive. 480 VAC, 3 PH. 260 Amps. 200 HP,Frame Size G, IP30 (NEMA 1 / UL Type 1). Fixed Keypad. RS485 (without Brake IGBT)

Product Details

BASE DRIVE INFORMATION
Version Voltage Code480 VAC, 3 PH
Output Current260 Amps
Human Interface ModuleFixed Keypad
Enclosure StyleIP30 (NEMA 1 / UL Type 1)
VersionRS485 (without Brake IGBT)
Frame SizeFrame Size G