PowerFlex 40P (IP20, "N" Type only)

22D-B017N104


Representative Rendering, Not The Actual Product

PowerFlex 40P AC Drive, 240 (208)VAC, 3PH, 17.5 Amps, 5 HP,Frame Size B, Panel Mount IP20 (NEMA Type Open), Display w/ Reset Only, Without CE compliant filter, Standard

Product Details

BASE DRIVE INFORMATION
Input Voltage240 (208)VAC, 3PH
Output Current17.5 Amps
Enclosure StylePanel Mount IP20 (NEMA Type Open)
Frame SizeFrame Size B
INSTALLED OPTIONS
Human Interface Module VersionDisplay w/ Reset Only
EMC Filtering OptionsWithout CE compliant filter
Internal Communication ModuleStandard

Supporting Documentation and Downloads