
PowerFlex 40P AC Drive, 480VAC, 3PH, 6 Amps, 3 HP,Frame Size B, Plate Drive IP20 (NEMA Type Open), Display w/ Reset Only (plate drive), Without CE compliant filter, Standard
| BASE DRIVE INFORMATION | |
|---|---|
| Input Voltage | 480VAC, 3PH |
| Output Current | 6 Amps |
| Enclosure Style | Plate Drive IP20 (NEMA Type Open) |
| Frame Size | Frame Size B |
| INSTALLED OPTIONS | |
| Human Interface Module Version | Display w/ Reset Only (plate drive) |
| EMC Filtering Options | Without CE compliant filter |
| Internal Communication Module | Standard |