
PowerFlex 40P AC Drive, 600VAC, 3PH, 19 Amps, 15 HP,Frame Size C, Flange Mount IP20 (NEMA Type Open), Display w/ Reset Only, Without CE compliant filter, Standard
| BASE DRIVE INFORMATION | |
|---|---|
| Input Voltage | 600VAC, 3PH |
| Output Current | 19 Amps |
| Enclosure Style | Flange Mount IP20 (NEMA Type Open) |
| Frame Size | Frame Size C |
| INSTALLED OPTIONS | |
| Human Interface Module Version | Display w/ Reset Only |
| EMC Filtering Options | Without CE compliant filter |
| Internal Communication Module | Standard |