PowerFlex 4M

22F-A011N113

PowerFlex4M AC Drive, 240VAC, 1PH, 11 Amps, 2.2 kW, 3 HP,Frame Size B, IP20 (Open), LED Display, Fixed Digital Keypad, With Internal CE Compliant Filter, No Brake Drive

Product Details

BASE DRIVE INFORMATION
Input Voltage240VAC, 1PH
Output Current11 Amps
Enclosure StyleIP20 (Open)
Frame SizeFrame Size B
INSTALLED OPTIONS
Human Interface Module (Type)LED Display, Fixed Digital Keypad
EMC Filtering OptionsWith Internal CE Compliant Filter
Internal Communication ModuleNo Brake Drive