PowerFlex4M AC Drive, 240 (208)VAC, 3PH, 25 Amps, 5.5 kW, 7.5 HP,Frame Size C, IP20 (Open), LED Display, Fixed Digital Keypad, No CE Compliant Filter, RS485
| BASE DRIVE INFORMATION | |
|---|---|
| Input Voltage | 240 (208)VAC, 3PH |
| Output Current | 25 Amps |
| Enclosure Style | IP20 (Open) |
| Frame Size | Frame Size C |
| INSTALLED OPTIONS | |
| Human Interface Module (Type) | LED Display, Fixed Digital Keypad |
| EMC Filtering Options | No CE Compliant Filter |
| Internal Communication Module | RS485 |