PowerFlex4M AC Drive, 480VAC, 3PH, 18 Amps, 7.5 kW, 10 HP,Frame Size C, IP20 (Open), LED Display, Fixed Digital Keypad, With Internal CE Compliant Filter, RS485
| BASE DRIVE INFORMATION | |
|---|---|
| Input Voltage | 480VAC, 3PH |
| Output Current | 18 Amps |
| Enclosure Style | IP20 (Open) |
| Frame Size | Frame Size C |
| INSTALLED OPTIONS | |
| Human Interface Module (Type) | LED Display, Fixed Digital Keypad |
| EMC Filtering Options | With Internal CE Compliant Filter |
| Internal Communication Module | RS485 |