Short Circuit Current Ratings for 22F-D8P7N103
Operational Rating |
Dual Element Time Delay Fuses |
Non-Time Delay Fuses |
Circuit Breakers |
Rating Reference |
File Ref: UL |
File Ref: CSA |
Comments |
SCCR [kA] |
Max Fuse Size [A] |
Fuse Class |
SCCR [kA] |
Max Fuse Size [A] |
Fuse Class |
CB Type |
Catalog Number |
SCCR [kA] |
SCCR [kA] |
SCCR [kA] |
SCCR [kA] |
SCCR [kA] |
600V |
600V |
240V |
480V |
480Y/277V |
600V |
600Y/347V |
5.0 HP |
200 |
15 |
CC, T, J |
— |
— |
— |
UL 508 Manual Motor Controller |
140M-C2E-C16 |
|
|
|
|
|
|
|
|
|
|
— |
— |
— |
— |
— |
— |
UL 508 Type E Comb. Motor Controller |
140M-C2E-C16 |
|
|
|
|
|
|
|
|
|
|
— |
— |
— |
— |
— |
— |
|
|
|
|
|
|
|
|
|
|
|