PowerFlex4M AC Drive, 120VAC, 1PH, 2.5 Amps, 0.37 kW, 0.5 HP,Frame Size A, IP20 (Open), LED Display, Fixed Digital Keypad, No CE Compliant Filter, No Brake Drive
| BASE DRIVE INFORMATION | |
|---|---|
| Input Voltage | 120VAC, 1PH |
| Output Current | 2.5 Amps |
| Enclosure Style | IP20 (Open) |
| Frame Size | Frame Size A |
| INSTALLED OPTIONS | |
| Human Interface Module (Type) | LED Display, Fixed Digital Keypad |
| EMC Filtering Options | No CE Compliant Filter |
| Internal Communication Module | No Brake Drive |