Short Circuit Current Ratings for 22A-B2P3N104
Operational Rating Dual Element Time Delay Fuses Non-Time Delay Fuses Circuit Breakers Rating Reference File Ref: UL File Ref: CSA Comments
SCCR [kA] Max Fuse Size [A] Fuse Class SCCR [kA] Max Fuse Size [A] Fuse Class CB Type Catalog Number SCCR [kA] SCCR [kA] SCCR [kA] SCCR [kA] SCCR [kA]
600V 600V 240V 480V 480Y/277V 600V 600Y/347V
0.5 HP 200 6 CC, T, J UL 508 Manual Motor Controller 140M-C2E-B40 65 25 User Guide E59272 cUL
UL 508 Type E Comb. Motor Controller 140M-C2E-B40 65 25 User Guide E59272 cUL
UL 489 MCCB TBD TBD TBD TBD TBD TBD User Guide E59272 cUL
UL 489 MCP TBD TBD TBD TBD TBD TBD User Guide E59272 cUL