PowerFlex 400, Fan & Pump Drive. 480 VAC, 3 PH. 12 Amps. 7.5 HP,Frame Size C, Flange Mounted. Fixed Keypad. RS485 (without Brake IGBT)
| BASE DRIVE INFORMATION | |
|---|---|
| Version Voltage Code | 480 VAC, 3 PH |
| Output Current | 12 Amps |
| Human Interface Module | Fixed Keypad |
| Enclosure Style | Flange Mounted |
| Version | RS485 (without Brake IGBT) |
| Frame Size | Frame Size C |