PowerFlex 40P (Plate Flange)

22D-D024H204


Representative Rendering, Not The Actual Product

PowerFlex 40P AC Drive, 480VAC, 3PH, 24 Amps, 15 HP,Frame Size C, Plate Drive IP20 (NEMA Type Open), Display w/ Reset Only (plate drive), Without CE compliant filter, Standard

Product Details

BASE DRIVE INFORMATION
Input Voltage480VAC, 3PH
Output Current24 Amps
Enclosure StylePlate Drive IP20 (NEMA Type Open)
Frame SizeFrame Size C
INSTALLED OPTIONS
Human Interface Module VersionDisplay w/ Reset Only (plate drive)
EMC Filtering OptionsWithout CE compliant filter
Internal Communication ModuleStandard

Supporting Documentation and Downloads