PowerFlex 4M

22F-B2P5N103

PowerFlex4M AC Drive, 240 (208)VAC, 3PH, 2.5 Amps, 0.37 kW, 0.5 HP,Frame Size A, IP20 (Open), LED Display, Fixed Digital Keypad, No CE Compliant Filter, No Brake Drive

Product Details

BASE DRIVE INFORMATION
Input Voltage240 (208)VAC, 3PH
Output Current2.5 Amps
Enclosure StyleIP20 (Open)
Frame SizeFrame Size A
INSTALLED OPTIONS
Human Interface Module (Type)LED Display, Fixed Digital Keypad
EMC Filtering OptionsNo CE Compliant Filter
Internal Communication ModuleNo Brake Drive