PowerFlex 4M

22F-D024N114

PowerFlex4M AC Drive, 480VAC, 3PH, 24 Amps, 11 kW, 15 HP,Frame Size C, IP20 (Open), LED Display, Fixed Digital Keypad, With Internal CE Compliant Filter, RS485

Product Details

BASE DRIVE INFORMATION
Input Voltage480VAC, 3PH
Output Current24 Amps
Enclosure StyleIP20 (Open)
Frame SizeFrame Size C
INSTALLED OPTIONS
Human Interface Module (Type)LED Display, Fixed Digital Keypad
EMC Filtering OptionsWith Internal CE Compliant Filter
Internal Communication ModuleRS485