PowerFlex 400, Fan & Pump Packaged Drive

23C-D038A10ENNAANN


Representative Rendering, Not The Actual Product

PowerFlex 400, Fan & Pump Drive. 480 VAC, 3 PH. 34 Amps. 25 HP. IP20 / Type 1. Fixed Keypad. Ethernet. Main Input Fused Disconnect.

Product Details

BASE DRIVE INFORMATION
Version Voltage Code480 VAC, 3 PH
Output Current34 Amps
Human Interface ModuleFixed Keypad
EnclosureIP20 / Type 1
VersionEthernet
Frame SizeFrame Size D
DRIVE OPTIONS
PackageMain Input Fused Disconnect
ControlSingle Motor

Replacement Parts

Product TypeBase Drive(s) [Level 3]
Catalog Number22C-D038A103
DescriptionDrive Module
Quantity1
Product TypeDrive Option(s)
Catalog Number22-COMM-E
DescriptionComm Cards
Quantity1
Product TypeLevel 1 Spare Part(s) - Printed circuit boards and other components that are recommended for stocking
Catalog NumberAJT-60
DescriptionMain Fuses
Quantity3
Product TypeMiscellaneous Hardware and Cables
Catalog Number194R-NJ60P3
DescriptionDisconnect Switch
Quantity1
Product TypeMiscellaneous Hardware and Cables
Catalog Number194R-HS1
DescriptionOperator Handle
Quantity1
Product TypeMiscellaneous Hardware and Cables
Catalog Number194R-R2
DescriptionOperator Shaft
Quantity1

Supporting Documentation and Downloads