PowerFlex 400, Fan & Pump Packaged Drive

23C-D038A10LNNBANN-LR


Representative Rendering, Not The Actual Product

PowerFlex 400, Fan & Pump Drive. 480 VAC, 3 PH. 34 Amps. 25 HP. IP20 / Type 1. Fixed Keypad. LonWorks. 3 Contactor Full Feature Bypass With Fused Disconnect. With Line Reactor

Product Details

BASE DRIVE INFORMATION
Version Voltage Code480 VAC, 3 PH
Output Current34 Amps
Human Interface ModuleFixed Keypad
EnclosureIP20 / Type 1
VersionLonWorks
Frame SizeFrame Size D
DRIVE OPTIONS
Package3 Contactor Full Feature Bypass With Fused Disconnect
ControlSingle Motor
Installed OptionsLine Reactor

Replacement Parts

Product TypeBase Drive(s) [Level 3]
Catalog Number22C-D038A103
DescriptionDrive Module
Quantity1
Product TypeDrive Option(s)
Catalog Number22-COMM-L
DescriptionComm Cards
Quantity1
Product TypeLevel 1 Spare Part(s) - Printed circuit boards and other components that are recommended for stocking
Catalog NumberAJT-60
DescriptionMain Fuses
Quantity3
Product TypeLevel 1 Spare Part(s) - Printed circuit boards and other components that are recommended for stocking
Catalog Number100-C37D10
DescriptionBypass Contactor
Quantity1
Product TypeLevel 1 Spare Part(s) - Printed circuit boards and other components that are recommended for stocking
Catalog Number100-C37D00
DescriptionInput Contactor
Quantity1
Product TypeLevel 1 Spare Part(s) - Printed circuit boards and other components that are recommended for stocking
Catalog Number100-C37D00
DescriptionOutput Contactor
Quantity1
Product TypeLevel 1 Spare Part(s) - Printed circuit boards and other components that are recommended for stocking
Catalog Number193-EEFD
DescriptionOverload Relay
Quantity1
Product TypeLevel 1 Spare Part(s) - Printed circuit boards and other components that are recommended for stocking
Catalog NumberSK-C1-BCP1
DescriptionBypass Control Panel
Quantity1
Product TypeLevel 2 Spare Part(s) - Fans and spare parts kits available for stocking
Catalog NumberTB-69301
DescriptionControl Transformer
Quantity1
Product TypeMiscellaneous Hardware and Cables
Catalog Number1321-3R35-B
DescriptionLine Reactor
Quantity1
Product TypeMiscellaneous Hardware and Cables
Catalog Number194R-NJ60P3
DescriptionDisconnect Switch
Quantity1
Product TypeMiscellaneous Hardware and Cables
Catalog Number194R-HS1
DescriptionOperator Handle
Quantity1
Product TypeMiscellaneous Hardware and Cables
Catalog Number194R-R2
DescriptionOperator Shaft
Quantity1
Product TypeMiscellaneous Hardware and Cables
Catalog Number1492-W16S
DescriptionPower Terminal Blocks
Quantity3
Product TypeMiscellaneous Hardware and Cables
Catalog Number1492-W4
DescriptionControl Terminal Blocks
Quantity1
Product TypeMiscellaneous Hardware and Cables
Catalog NumberATQR-1
DescriptionControl Transformer Fuses
Quantity1

Supporting Documentation and Downloads