
PowerFlex 400, Fan & Pump Drive. 480 VAC, 3 PH. 180 Amps. 150 HP. IP20 / Type 1. Fixed Keypad. RS485. Main Input Fused Disconnect. With Line Reactor
| BASE DRIVE INFORMATION | |
|---|---|
| Version Voltage Code | 480 VAC, 3 PH |
| Output Current | 180 Amps |
| Human Interface Module | Fixed Keypad |
| Enclosure | IP20 / Type 1 |
| Version | RS485 |
| Frame Size | Frame Size F |
| DRIVE OPTIONS | |
| Package | Main Input Fused Disconnect |
| Control | Single Motor |
| Installed Options | Line Reactor |
| Product Type | Base Drive(s) [Level 3] |
|---|---|
| Catalog Number | 22C-D208A103 |
| Description | Drive Module |
| Quantity | 1 |
| Product Type | Level 1 Spare Part(s) - Printed circuit boards and other components that are recommended for stocking |
|---|---|
| Catalog Number | AJT-350 |
| Description | Main Fuses |
| Quantity | 3 |
| Product Type | Miscellaneous Hardware and Cables |
|---|---|
| Catalog Number | 1321-3R200-B |
| Description | Line Reactor |
| Quantity | 1 |
| Product Type | Miscellaneous Hardware and Cables |
|---|---|
| Catalog Number | 194R-NJ400P3 |
| Description | Disconnect Switch |
| Quantity | 1 |
| Product Type | Miscellaneous Hardware and Cables |
|---|---|
| Catalog Number | 194R-HM1 |
| Description | Operator Handle |
| Quantity | 1 |
| Product Type | Miscellaneous Hardware and Cables |
|---|---|
| Catalog Number | 194R-R6 |
| Description | Operator Shaft |
| Quantity | 1 |