PowerFlex 400, Fan & Pump Drive. 480 VAC, 3 PH. 414 Amps. 350 HP. IP20 / Type 1. Fixed Keypad. DeviceNet. Main Input Circuit Breaker.
| BASE DRIVE INFORMATION | |
|---|---|
| Version Voltage Code | 480 VAC, 3 PH |
| Output Current | 414 Amps |
| Human Interface Module | Fixed Keypad |
| Enclosure | IP20 / Type 1 |
| Version | DeviceNet |
| Frame Size | Frame Size H |
| DRIVE OPTIONS | |
| Package | Main Input Circuit Breaker |
| Control | Single Motor |
| Product Type | Base Drive(s) [Level 3] |
|---|---|
| Catalog Number | 22C-D460A103 |
| Description | Drive Module |
| Quantity | 1 |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | 22-COMM-D |
| Description | Comm Cards |
| Quantity | 1 |
| Product Type | Level 1 Spare Part(s) - Printed circuit boards and other components that are recommended for stocking |
|---|---|
| Catalog Number | 140U-M6D3-D70 |
| Description | Circuit Breakers |
| Quantity | 1 |
| Product Type | Miscellaneous Hardware and Cables |
|---|---|
| Catalog Number | 140U-M-RVM21B |
| Description | Operator Handle Kit |
| Quantity | 1 |
| Product Type | Miscellaneous Hardware and Cables |
|---|---|
| Catalog Number | 140U-M-TLA3 |
| Description | Terminal Lugs |
| Quantity | 1 |