PowerFlex 400, Fan & Pump Drive. 480 VAC, 3 PH. 21 Amps. 15 HP. IP54 / Type 12. Fixed Keypad. BACnet. 3 Contactor Full Feature Bypass with Circuit Breaker. With Line Reactor
BASE DRIVE INFORMATION | |
---|---|
Version Voltage Code | 480 VAC, 3 PH |
Output Current | 21 Amps |
Human Interface Module | Fixed Keypad |
Enclosure | IP54 / Type 12 |
Version | BACnet |
Frame Size | Frame Size C |
DRIVE OPTIONS | |
Package | 3 Contactor Full Feature Bypass with Circuit Breaker |
Control | Single Motor |
Installed Options | Line Reactor |
Product Type | Base Drive(s) [Level 3] |
---|---|
Catalog Number | 22C-D022N103 |
Description | Drive Module |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | 22-COMM-B |
Description | Comm Cards |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | 22C-CCC |
Description | Comm Cover |
Quantity | 1 |
Product Type | Level 1 Spare Part(s) - Printed circuit boards and other components that are recommended for stocking |
---|---|
Catalog Number | 140U-H6C3-C35 |
Description | Circuit Breakers |
Quantity | 1 |
Product Type | Level 1 Spare Part(s) - Printed circuit boards and other components that are recommended for stocking |
---|---|
Catalog Number | 100-C37D10 |
Description | Bypass Contactor |
Quantity | 1 |
Product Type | Level 1 Spare Part(s) - Printed circuit boards and other components that are recommended for stocking |
---|---|
Catalog Number | 100-C16D10 |
Description | Input Contactor |
Quantity | 1 |
Product Type | Level 1 Spare Part(s) - Printed circuit boards and other components that are recommended for stocking |
---|---|
Catalog Number | 100-C16D10 |
Description | Output Contactor |
Quantity | 1 |
Product Type | Level 1 Spare Part(s) - Printed circuit boards and other components that are recommended for stocking |
---|---|
Catalog Number | 193-EEFD |
Description | Overload Relay |
Quantity | 1 |
Product Type | Level 1 Spare Part(s) - Printed circuit boards and other components that are recommended for stocking |
---|---|
Catalog Number | SK-C1-BCP1 |
Description | Bypass Control Panel |
Quantity | 1 |
Product Type | Level 2 Spare Part(s) - Fans and spare parts kits available for stocking |
---|---|
Catalog Number | TA-2-69301 |
Description | Control Transformer |
Quantity | 1 |
Product Type | Level 2 Spare Part(s) - Fans and spare parts kits available for stocking |
---|---|
Catalog Number | PF42500 |
Description | Fan & Filter |
Quantity | 1 |
Product Type | Level 2 Spare Part(s) - Fans and spare parts kits available for stocking |
---|---|
Catalog Number | PFA4000 |
Description | Exhaust Filter w/Grille |
Quantity | 1 |
Product Type | Level 2 Spare Part(s) - Fans and spare parts kits available for stocking |
---|---|
Catalog Number | 18611600036 |
Description | Filter Media |
Quantity | 1 |
Product Type | Miscellaneous Hardware and Cables |
---|---|
Catalog Number | 1321-3R25-B |
Description | Line Reactor |
Quantity | 1 |
Product Type | Miscellaneous Hardware and Cables |
---|---|
Catalog Number | 140U-H-RVM12B |
Description | Operator Handle Kit |
Quantity | 1 |
Product Type | Miscellaneous Hardware and Cables |
---|---|
Catalog Number | 1492-W10 |
Description | Power Terminal Blocks |
Quantity | 3 |
Product Type | Miscellaneous Hardware and Cables |
---|---|
Catalog Number | 1492-W4 |
Description | Control Terminal Blocks |
Quantity | 1 |
Product Type | Miscellaneous Hardware and Cables |
---|---|
Catalog Number | PL-112701 |
Description | Control Transformer Fuse Holder |
Quantity | 1 |