PowerFlex 400, Fan & Pump Drive. 480 VAC, 3 PH. 34 Amps. 25 HP. IP54 / Type 12. Fixed Keypad. LonWorks. 3 Contactor Full Feature Bypass with Circuit Breaker.
BASE DRIVE INFORMATION | |
---|---|
Version Voltage Code | 480 VAC, 3 PH |
Output Current | 34 Amps |
Human Interface Module | Fixed Keypad |
Enclosure | IP54 / Type 12 |
Version | LonWorks |
Frame Size | Frame Size D |
DRIVE OPTIONS | |
Package | 3 Contactor Full Feature Bypass with Circuit Breaker |
Control | Single Motor |
Product Type | Base Drive(s) [Level 3] |
---|---|
Catalog Number | 22C-D038A103 |
Description | Drive Module |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | 22-COMM-L |
Description | Comm Cards |
Quantity | 1 |
Product Type | Level 1 Spare Part(s) - Printed circuit boards and other components that are recommended for stocking |
---|---|
Catalog Number | 140U-H6C3-C50 |
Description | Circuit Breakers |
Quantity | 1 |
Product Type | Level 1 Spare Part(s) - Printed circuit boards and other components that are recommended for stocking |
---|---|
Catalog Number | 100-C37D10 |
Description | Bypass Contactor |
Quantity | 1 |
Product Type | Level 1 Spare Part(s) - Printed circuit boards and other components that are recommended for stocking |
---|---|
Catalog Number | 100-C37D00 |
Description | Input Contactor |
Quantity | 1 |
Product Type | Level 1 Spare Part(s) - Printed circuit boards and other components that are recommended for stocking |
---|---|
Catalog Number | 100-C37D00 |
Description | Output Contactor |
Quantity | 1 |
Product Type | Level 1 Spare Part(s) - Printed circuit boards and other components that are recommended for stocking |
---|---|
Catalog Number | 193-EEFD |
Description | Overload Relay |
Quantity | 1 |
Product Type | Level 1 Spare Part(s) - Printed circuit boards and other components that are recommended for stocking |
---|---|
Catalog Number | SK-C1-BCP1 |
Description | Bypass Control Panel |
Quantity | 1 |
Product Type | Level 2 Spare Part(s) - Fans and spare parts kits available for stocking |
---|---|
Catalog Number | TB-69302 |
Description | Control Transformer |
Quantity | 1 |
Product Type | Level 2 Spare Part(s) - Fans and spare parts kits available for stocking |
---|---|
Catalog Number | PF43000 |
Description | Fan & Filter |
Quantity | 1 |
Product Type | Level 2 Spare Part(s) - Fans and spare parts kits available for stocking |
---|---|
Catalog Number | PFA4000 |
Description | Exhaust Filter w/Grille |
Quantity | 1 |
Product Type | Level 2 Spare Part(s) - Fans and spare parts kits available for stocking |
---|---|
Catalog Number | 18611600036 |
Description | Filter Media |
Quantity | 1 |
Product Type | Miscellaneous Hardware and Cables |
---|---|
Catalog Number | 140U-H-RVM12B |
Description | Operator Handle Kit |
Quantity | 1 |
Product Type | Miscellaneous Hardware and Cables |
---|---|
Catalog Number | 1492-W16S |
Description | Power Terminal Blocks |
Quantity | 3 |
Product Type | Miscellaneous Hardware and Cables |
---|---|
Catalog Number | 1492-W4 |
Description | Control Terminal Blocks |
Quantity | 1 |
Product Type | Miscellaneous Hardware and Cables |
---|---|
Catalog Number | PL-112701 |
Description | Control Transformer Fuse Holder |
Quantity | 1 |