PowerFlex 400, Fan & Pump Drive. 480 VAC, 3 PH. 34 Amps. 25 HP. Type 3R. Fixed Keypad. RS485. Main Input Circuit Breaker.
BASE DRIVE INFORMATION | |
---|---|
Version Voltage Code | 480 VAC, 3 PH |
Output Current | 34 Amps |
Human Interface Module | Fixed Keypad |
Enclosure | Type 3R |
Version | RS485 |
Frame Size | Frame Size D |
DRIVE OPTIONS | |
Package | Main Input Circuit Breaker |
Control | Single Motor |
Enclosure Options | Space Heater - Local Power |
Product Type | Base Drive(s) [Level 3] |
---|---|
Catalog Number | 22C-D038A103 |
Description | Drive Module |
Quantity | 1 |
Product Type | Level 1 Spare Part(s) - Printed circuit boards and other components that are recommended for stocking |
---|---|
Catalog Number | 140U-H6C3-C50 |
Description | Circuit Breakers |
Quantity | 1 |
Product Type | Level 2 Spare Part(s) - Fans and spare parts kits available for stocking |
---|---|
Catalog Number | TA-2-69302 |
Description | Control Transformer |
Quantity | 1 |
Product Type | Level 2 Spare Part(s) - Fans and spare parts kits available for stocking |
---|---|
Catalog Number | SCE-FA66 |
Description | Fan & Filter |
Quantity | 1 |
Product Type | Level 2 Spare Part(s) - Fans and spare parts kits available for stocking |
---|---|
Catalog Number | SCE-FGA66 |
Description | Exhaust Filter w/Grille |
Quantity | 1 |
Product Type | Level 2 Spare Part(s) - Fans and spare parts kits available for stocking |
---|---|
Catalog Number | SCE-RF66 |
Description | Filter Media |
Quantity | 1 |
Product Type | Miscellaneous Hardware and Cables |
---|---|
Catalog Number | 140U-H-RVM12B |
Description | Operator Handle Kit |
Quantity | 1 |
Product Type | Miscellaneous Hardware and Cables |
---|---|
Catalog Number | PL-112701 |
Description | Control Transormer Fuse Holder |
Quantity | 1 |
Product Type | Miscellaneous Hardware and Cables |
---|---|
Catalog Number | D-AH1001A |
Description | Heater |
Quantity | 1 |