PowerFlex 400, Fan & Pump Drive. 208 VAC, 3 PH. 12 Amps. 3 HP. IP20 / Type 1. Fixed Keypad. Ethernet. 3 Contactor Full Feature Bypass With Fused Disconnect. With Line Reactor
BASE DRIVE INFORMATION | |
---|---|
Version Voltage Code | 208 VAC, 3 PH |
Output Current | 12 Amps |
Human Interface Module | Fixed Keypad |
Enclosure | IP20 / Type 1 |
Version | Ethernet |
Frame Size | Frame Size C |
DRIVE OPTIONS | |
Package | 3 Contactor Full Feature Bypass With Fused Disconnect |
Control | Single Motor |
Installed Options | Line Reactor |
Product Type | Base Drive(s) [Level 3] |
---|---|
Catalog Number | 22C-B012N103 |
Description | Drive Module |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | 22-COMM-E |
Description | Comm Cards |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | 22C-CCC |
Description | Comm Cover |
Quantity | 1 |
Product Type | Level 1 Spare Part(s) - Printed circuit boards and other components that are recommended for stocking |
---|---|
Catalog Number | AJT-20 |
Description | Main Fuses |
Quantity | 3 |
Product Type | Level 1 Spare Part(s) - Printed circuit boards and other components that are recommended for stocking |
---|---|
Catalog Number | 100-C16D10 |
Description | Input Contactor |
Quantity | 1 |
Product Type | Level 1 Spare Part(s) - Printed circuit boards and other components that are recommended for stocking |
---|---|
Catalog Number | 100-C16D10 |
Description | Output Contactor |
Quantity | 1 |
Product Type | Level 1 Spare Part(s) - Printed circuit boards and other components that are recommended for stocking |
---|---|
Catalog Number | 193-EEDB |
Description | Overload Relay |
Quantity | 1 |
Product Type | Level 1 Spare Part(s) - Printed circuit boards and other components that are recommended for stocking |
---|---|
Catalog Number | SK-C1-BCP1 |
Description | Bypass Control Panel |
Quantity | 1 |
Product Type | Level 2 Spare Part(s) - Fans and spare parts kits available for stocking |
---|---|
Catalog Number | TB-69300 |
Description | Control Transformer |
Quantity | 1 |
Product Type | Miscellaneous Hardware and Cables |
---|---|
Catalog Number | 1321-3R12-A |
Description | Line Reactor |
Quantity | 1 |
Product Type | Miscellaneous Hardware and Cables |
---|---|
Catalog Number | 194R-NJ30P3 |
Description | Disconnect Switch |
Quantity | 1 |
Product Type | Miscellaneous Hardware and Cables |
---|---|
Catalog Number | 194R-HS1 |
Description | Operator Handle |
Quantity | 1 |
Product Type | Miscellaneous Hardware and Cables |
---|---|
Catalog Number | 194R-R2 |
Description | Operator Shaft |
Quantity | 1 |
Product Type | Miscellaneous Hardware and Cables |
---|---|
Catalog Number | 1492-W10 |
Description | Power Terminal Blocks |
Quantity | 3 |
Product Type | Miscellaneous Hardware and Cables |
---|---|
Catalog Number | 1492-W4 |
Description | Control Terminal Blocks |
Quantity | 1 |
Product Type | Miscellaneous Hardware and Cables |
---|---|
Catalog Number | ATQR-1 |
Description | Control Transformer Fuses |
Quantity | 1 |