PowerFlex 400, Fan & Pump Drive. 208 VAC, 3 PH. 12 Amps. 3 HP. IP54 / Type 12. Fixed Keypad. BACnet. Main Input Fused Disconnect. With Line Reactor
BASE DRIVE INFORMATION | |
---|---|
Version Voltage Code | 208 VAC, 3 PH |
Output Current | 12 Amps |
Human Interface Module | Fixed Keypad |
Enclosure | IP54 / Type 12 |
Version | BACnet |
Frame Size | Frame Size C |
DRIVE OPTIONS | |
Package | Main Input Fused Disconnect |
Control | Single Motor |
Installed Options | Line Reactor |
Product Type | Base Drive(s) [Level 3] |
---|---|
Catalog Number | 22C-B012N103 |
Description | Drive Module |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | 22-COMM-B |
Description | Comm Cards |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | 22C-CCC |
Description | Comm Cover |
Quantity | 1 |
Product Type | Level 1 Spare Part(s) - Printed circuit boards and other components that are recommended for stocking |
---|---|
Catalog Number | AJT-20 |
Description | Main Fuses |
Quantity | 3 |
Product Type | Level 2 Spare Part(s) - Fans and spare parts kits available for stocking |
---|---|
Catalog Number | TA-2-69301 |
Description | Control Transformer |
Quantity | 1 |
Product Type | Level 2 Spare Part(s) - Fans and spare parts kits available for stocking |
---|---|
Catalog Number | PF42500 |
Description | Fan & Filter |
Quantity | 1 |
Product Type | Level 2 Spare Part(s) - Fans and spare parts kits available for stocking |
---|---|
Catalog Number | PFA4000 |
Description | Exhaust Filter w/Grille |
Quantity | 1 |
Product Type | Level 2 Spare Part(s) - Fans and spare parts kits available for stocking |
---|---|
Catalog Number | 18611600036 |
Description | Filter Media |
Quantity | 1 |
Product Type | Miscellaneous Hardware and Cables |
---|---|
Catalog Number | 1321-3R12-A |
Description | Line Reactor |
Quantity | 1 |
Product Type | Miscellaneous Hardware and Cables |
---|---|
Catalog Number | 194R-NJ30P3 |
Description | Disconnect Switch |
Quantity | 1 |
Product Type | Miscellaneous Hardware and Cables |
---|---|
Catalog Number | 194R-HS4 |
Description | Operator Handle |
Quantity | 1 |
Product Type | Miscellaneous Hardware and Cables |
---|---|
Catalog Number | 194R-R2 |
Description | Operator Shaft |
Quantity | 1 |
Product Type | Miscellaneous Hardware and Cables |
---|---|
Catalog Number | PL-112701 |
Description | Control Transformer Fuse Holder |
Quantity | 1 |