PowerFlex 523

25A-A2P5N104


Representative Rendering, Not The Actual Product

PowerFlex 523 AC Drive, 200...240V AC, 1 Phase, 2.5 Amps, 0.5 Hp, 0.4 kW Normal Duty; 0.5 Hp, 0.4 kW Heavy Duty, Frame A, IP20 NEMA / Open Type, No Filter

Product Details

BASE DRIVE INFORMATION
Bulletin NumberPowerFlex 523 AC Drive
Voltage Class200...240V AC, 1 Phase
Output Current2.5 Amps
Enclosure TypeIP20 NEMA / Open Type
Frame SizeFrame A
Interface ModuleStandard
EMC Filtering OptionsNo Filter

Supporting Documentation and Downloads