PowerFlex 523 AC Drive, 380...480V AC, 3 Phase, 6 Amps, 3 Hp, 2.2 kW Normal Duty; 3 Hp, 2.2 kW Heavy Duty, Frame A, IP20 NEMA / Open Type, No Filter
| BASE DRIVE INFORMATION | |
|---|---|
| Bulletin Number | PowerFlex 523 AC Drive |
| Voltage Class | 380...480V AC, 3 Phase |
| Output Current | 6 Amps |
| Enclosure Type | IP20 NEMA / Open Type |
| Frame Size | Frame A |
| Interface Module | Standard |
| EMC Filtering Options | No Filter |