PowerFlex 523 AC Drive, 100...120V AC, 1 Phase, 4.8 Amps, 1 Hp, 0.75 kW Normal Duty; 1 Hp, 0.75 kW Heavy Duty, Frame B, IP20 NEMA / Open Type, No Filter
| BASE DRIVE INFORMATION | |
|---|---|
| Bulletin Number | PowerFlex 523 AC Drive |
| Voltage Class | 100...120V AC, 1 Phase |
| Output Current | 4.8 Amps |
| Enclosure Type | IP20 NEMA / Open Type |
| Frame Size | Frame B |
| Interface Module | Standard |
| EMC Filtering Options | No Filter |