PowerFlex 525

25B-A8P0N104


Representative Rendering, Not The Actual Product

PowerFlex 525 AC Drive, with Embedded EtherNet/IP and Safety, 200...240V AC, 1 Phase, 8 Amps, 2 Hp, 1.5 kW Normal Duty; 2 Hp, 1.5 kW Heavy Duty, Frame B, IP20 NEMA / Open Type, No Filter

Product Details

BASE DRIVE INFORMATION
Bulletin NumberPowerFlex 525 AC Drive, with Embedded EtherNet/IP and Safety
Voltage Class200...240V AC, 1 Phase
Output Current8 Amps
Enclosure TypeIP20 NEMA / Open Type
Frame SizeFrame B
Interface ModuleStandard
EMC Filtering OptionsNo Filter
ACCESSORIES
Circuit ProtectionNo Circuit Protection

Supporting Documentation and Downloads