PowerFlex 527 AC Drive, with Embedded Dual Port EtherNet/IP and Integrated Safety, 200...240V AC, 1 Phase, 11 Amps, 3 Hp, 2.2 kW Normal Duty; 3 Hp, 2.2 kW Heavy Duty, Frame B, IP20 NEMA / Open Type, Filter
| BASE DRIVE INFORMATION | |
|---|---|
| Bulletin Number | PowerFlex 527 AC Drive, with Embedded Dual Port EtherNet/IP and Integrated Safety |
| Voltage Class | 200...240V AC, 1 Phase |
| Output Current | 11 Amps |
| Enclosure Type | IP20 NEMA / Open Type |
| Frame Size | Frame B |
| Interface Module | Standard |
| EMC Filtering Options | Filter |