PowerFlex 527

25C-A4P8N114


Representative Rendering, Not The Actual Product

PowerFlex 527 AC Drive, with Embedded Dual Port EtherNet/IP and Integrated Safety, 200...240V AC, 1 Phase, 4.8 Amps, 1 Hp, 0.75 kW Normal Duty; 1 Hp, 0.75 kW Heavy Duty, Frame A, IP20 NEMA / Open Type, Filter

Product Details

BASE DRIVE INFORMATION
Bulletin NumberPowerFlex 527 AC Drive, with Embedded Dual Port EtherNet/IP and Integrated Safety
Voltage Class200...240V AC, 1 Phase
Output Current4.8 Amps
Enclosure TypeIP20 NEMA / Open Type
Frame SizeFrame A
Interface ModuleStandard
EMC Filtering OptionsFilter

Supporting Documentation and Downloads