PowerFlex 527

25C-B8P0N104


Representative Rendering, Not The Actual Product

PowerFlex 527 AC Drive, with Embedded Dual Port EtherNet/IP and Integrated Safety, 200...240V AC, 3 Phase, 8.0 Amps, 2 Hp, 1.5 kW Normal Duty; 2 Hp, 1.5 kW Heavy Duty, Frame A, IP20 NEMA / Open Type, No Filter

Product Details

BASE DRIVE INFORMATION
Bulletin NumberPowerFlex 527 AC Drive, with Embedded Dual Port EtherNet/IP and Integrated Safety
Voltage Class200...240V AC, 3 Phase
Output Current8.0 Amps
Enclosure TypeIP20 NEMA / Open Type
Frame SizeFrame A
Interface ModuleStandard
EMC Filtering OptionsNo Filter

Supporting Documentation and Downloads