PowerFlex 527 AC Drive, with Embedded Dual Port EtherNet/IP and Integrated Safety, 380...480V AC, 3 Phase, 10.5 Amps, 5 Hp, 4 kW Normal Duty; 5 Hp, 4 kW Heavy Duty, Frame B, IP20 NEMA / Open Type, Filter
| BASE DRIVE INFORMATION | |
|---|---|
| Bulletin Number | PowerFlex 527 AC Drive, with Embedded Dual Port EtherNet/IP and Integrated Safety |
| Voltage Class | 380...480V AC, 3 Phase |
| Output Current | 10.5 Amps |
| Enclosure Type | IP20 NEMA / Open Type |
| Frame Size | Frame B |
| Interface Module | Standard |
| EMC Filtering Options | Filter |