PowerFlex 527

25C-D013N114


Representative Rendering, Not The Actual Product

PowerFlex 527 AC Drive, with Embedded Dual Port EtherNet/IP and Integrated Safety, 380...480V AC, 3 Phase, 13 Amps, 7.5 Hp, 5.5 kW Normal Duty; 7.5 Hp, 5.5 kW Heavy Duty, Frame C, IP20 NEMA / Open Type, Filter

Product Details

BASE DRIVE INFORMATION
Bulletin NumberPowerFlex 527 AC Drive, with Embedded Dual Port EtherNet/IP and Integrated Safety
Voltage Class380...480V AC, 3 Phase
Output Current13 Amps
Enclosure TypeIP20 NEMA / Open Type
Frame SizeFrame C
Interface ModuleStandard
EMC Filtering OptionsFilter

Supporting Documentation and Downloads