PowerFlex 527

25C-D1P4N114


Representative Rendering, Not The Actual Product

PowerFlex 527 AC Drive, with Embedded Dual Port EtherNet/IP and Integrated Safety, 380...480V AC, 3 Phase, 1.4 Amps, 0.5 Hp, 0.4 kW Normal Duty; 0.5 Hp, 0.4 kW Heavy Duty, Frame A, IP20 NEMA / Open Type, Filter

Product Details

BASE DRIVE INFORMATION
Bulletin NumberPowerFlex 527 AC Drive, with Embedded Dual Port EtherNet/IP and Integrated Safety
Voltage Class380...480V AC, 3 Phase
Output Current1.4 Amps
Enclosure TypeIP20 NEMA / Open Type
Frame SizeFrame A
Interface ModuleStandard
EMC Filtering OptionsFilter

Supporting Documentation and Downloads