PowerFlex 527 AC Drive, with Embedded Dual Port EtherNet/IP and Integrated Safety, 525...600V AC, 3 Phase, 32 Amps, 30 Hp, 22 kW Normal Duty; 25 Hp, 18.5 kW Heavy Duty, Frame E, IP20 NEMA / Open Type, No Filter
| BASE DRIVE INFORMATION | |
|---|---|
| Bulletin Number | PowerFlex 527 AC Drive, with Embedded Dual Port EtherNet/IP and Integrated Safety |
| Voltage Class | 525...600V AC, 3 Phase |
| Output Current | 32 Amps |
| Enclosure Type | IP20 NEMA / Open Type |
| Frame Size | Frame E |
| Interface Module | Standard |
| EMC Filtering Options | No Filter |