PowerFlex 527 AC Drive, with Embedded Dual Port EtherNet/IP and Integrated Safety, 100...120V AC, 1 Phase, 2.5 Amps, 0.5 Hp, 0.4 kW Normal Duty; 0.5 Hp, 0.4 kW Heavy Duty, Frame A, IP20 NEMA / Open Type, No Filter
| BASE DRIVE INFORMATION | |
|---|---|
| Bulletin Number | PowerFlex 527 AC Drive, with Embedded Dual Port EtherNet/IP and Integrated Safety |
| Voltage Class | 100...120V AC, 1 Phase |
| Output Current | 2.5 Amps |
| Enclosure Type | IP20 NEMA / Open Type |
| Frame Size | Frame A |
| Interface Module | Standard |
| EMC Filtering Options | No Filter |