PowerFlex 523

25A-A1P6N104


Representative Rendering, Not The Actual Product

PowerFlex 523 AC Drive, 200...240V AC, 1 Phase, 1.6 Amps, 0.25 Hp, 0.2 kW Normal Duty; 0.25 Hp, 0.2 kW Heavy Duty, Frame A, IP20 NEMA / Open Type, No Filter

Product Details

BASE DRIVE INFORMATION
Bulletin NumberPowerFlex 523 AC Drive
Voltage Class200...240V AC, 1 Phase
Output Current1.6 Amps
Enclosure TypeIP20 NEMA / Open Type
Frame SizeFrame A
Interface ModuleStandard
EMC Filtering OptionsNo Filter

Supporting Documentation and Downloads