PowerFlex 523

25A-D2P3N104


Representative Rendering, Not The Actual Product

PowerFlex 523 AC Drive, 380...480V AC, 3 Phase, 2.3 Amps, 1 Hp, 0.75 kW Normal Duty; 1 Hp, 0.75 kW Heavy Duty, Frame A, IP20 NEMA / Open Type, No Filter

Product Details

BASE DRIVE INFORMATION
Bulletin NumberPowerFlex 523 AC Drive
Voltage Class380...480V AC, 3 Phase
Output Current2.3 Amps
Enclosure TypeIP20 NEMA / Open Type
Frame SizeFrame A
Interface ModuleStandard
EMC Filtering OptionsNo Filter

Supporting Documentation and Downloads