PowerFlex 525

25B-V6P0N104


Representative Rendering, Not The Actual Product

PowerFlex 525 AC Drive, with Embedded EtherNet/IP and Safety, 100...120V AC, 1 Phase, 6 Amps, 1.5 Hp, 1.1 kW Normal Duty; 1.5 Hp, 1.1 kW Heavy Duty, Frame B, IP20 NEMA / Open Type, No Filter

Product Details

BASE DRIVE INFORMATION
Bulletin NumberPowerFlex 525 AC Drive, with Embedded EtherNet/IP and Safety
Voltage Class100...120V AC, 1 Phase
Output Current6 Amps
Enclosure TypeIP20 NEMA / Open Type
Frame SizeFrame B
Interface ModuleStandard
EMC Filtering OptionsNo Filter
ACCESSORIES
Circuit ProtectionNo Circuit Protection

Supporting Documentation and Downloads