PowerFlex 527

25C-B032N104


Representative Rendering, Not The Actual Product

PowerFlex 527 AC Drive, with Embedded Dual Port EtherNet/IP and Integrated Safety, 200...240V AC, 3 Phase, 32 Amps, 10 Hp, 7.5 kW Normal Duty; 10 Hp, 7.5 kW Heavy Duty, Frame D, IP20 NEMA / Open Type, No Filter

Product Details

BASE DRIVE INFORMATION
Bulletin NumberPowerFlex 527 AC Drive, with Embedded Dual Port EtherNet/IP and Integrated Safety
Voltage Class200...240V AC, 3 Phase
Output Current32 Amps
Enclosure TypeIP20 NEMA / Open Type
Frame SizeFrame D
Interface ModuleStandard
EMC Filtering OptionsNo Filter

Supporting Documentation and Downloads